You are here: Tools > AKD into KAS > EtherCAT Reference >  Object Dictionary

Object Dictionary

The following tables describe all objects reachable via SDO or PDO. (i.p. = in preparation).

Abbreviations:

U

= UNSIGNED

RO

= Read only

INT

= INTEGER

RW

= Read and Write

VisStr

= Visible String

WO

= Write only

   

const

= Constant

Float Scaling

The scaling applied to objects which match floating-point parameters in WorkBench/Telnet are listed in the column "Float Scaling."

For example, index 607Ah is listed as 1:1 - this means that commanding a value of 1000 in SDO 607Ah is equivalent to entering MT.P 1000.000 in WorkBench. On the other hand, index 3598h is listed as 1000:1 - this means that commanding a value of 1000 in SDO 3598h is equivalent to entering IL"Instruction list" This is a low-level language and resembles assembly.KP 1.000 in WorkBench.

A few parameters are listed as variable (var), because the scaling depends on other settings.

Effectiveness of PDO set-points

Some objects are having effect only in the state machine state "Operation Enabled", which is controlled by the DS402 control word. They are marked with an asterisk (*) at the PDO mapping.

 

Communication SDOs

Manufacturer specific SDOs 2000h-3999h

Manufacturer specific SDOs 5000h-5999h

Profile specific SDOs


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™